Quick-release micro coupling MCR

Very compact, the MCR quick connectors is also easy to handle. The automatic locking offers effortless one-handed connection and disconnection by simply pushing or pulling on the hose. Very small size allows easy use, even in the most confined areas as pneumatic simulators and logic components, making the MCR the ideal partner for small vacuum circuits.

APPLICATIONS

  • Control circuits for fluid and pneumatic logic simulators
  • Pneumatic controls
  • Small vacuum systems, dental equipment, neutral gases
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 2.3
  • Maximum allowable pressure*: 10 bar (145 PSI)

Compressed air

  • Nickel-plated brass body
  • Spring in stainless steel 18/8 Mo
  • NBR seals

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter