Air jack lance for quick lifting and lowering cars

Stäubli’s high performance air jack system is very easy to connect, even with 40 bar of pressure, and ensures the effectiveness of interventions especially during the race.  Light and compact, the plug is completely integrated on the vehicle. Designed to lift the car with the least effort, the Stäubli air jack solution offers quick operation and optimum safety while lifting and lowering cars.

 

APPLICATIONS

Lifting of GT and endurance cars during pit stops.

Technical specificationsFluidsConstructionOther features
  • Connection force (N): 80
  • Maximum allowable pressure*: 40 bar (580 PSI)
  • Compressed air
  • Nitrogen
  • Plug: Aluminum
  • Socket: Aluminum stainless steel with polyurethane protector

A complete system, from cylinder to connection and air network

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter