Single-pole industrial connectors

FSA rapid connection systems

The rapid connection systems from Stäubli feature high robustness and advanced safety functionalities which makes them the most flexible solution for temporary power supply connection onto copper busbars independently from the cabinet’s configuration. Thanks to their adapted design and optimized operability, they are suitable for use under harsh environmental conditions.
Depending on the operated rated current, the mounting type and the end connection, several models are available and enables thus to defined a solution for each application.

Benefits
  • Flexibility for connection in all cabinet’s configurations
  • IP2X touch protection
  • Easy handling and fast commissioning (360° handle rotation)
  • Increased safety (IP2X, bayonet locking, color coding)
  • Robustness
Applications
  • Temporary power supply and distribution
  • Energy distribution system operators and their suppliers
  • Large factories that operate medium-voltage networks on their own premises
  • Events sector
Key features
  • Up to 5,000 mating cycles
  • Extra narrow contact head
  • Replaceable contact element for long durability and reduced maintenance costs
  • Compatible with Stäubli high-current connector systems
Design/ Versions
  • FSA20S for low current purposes up to 200 A
  • FSA20K available in short and long version
  • PTV flat bar clamp, compliant to EDF requirements
  • FSA10K for insulated horizontal busbar
Accessories
  • Torque wrench tool, protective caps, transport case

MODEL

FSA20S

FSA20K

PTV

FSA10K

 

Main market area

EU

EU

France

Asia

 

Busbar configuration

Cu, vertical

Cu, vertical

Cu, vertical

Cu insulated, horizontal

 

Rated voltage

AC 1000 V /

DC 1500 V

AC 1000 V /

DC 1500 V

AC 1000 V /

DC 1500 V

AC 1000 V /

DC 1500 V

 

Rated current

200 A

450 A

400 A

(800 A)

530 A

 

Replaceable contact element

Yes

Yes

No

Yes

 

Cable

Integrated (PUR, H07RN-F)

upon request

upon request

without

 

Termination

10BV or 16BV connector

Cable lug, free

16BL or 16BV connector

cable

CV connector

16BL or 16BV connector

 

Compliance

IEC

IEC

TST-BT823

(EDF France)

IEC

 

Stäubli also offers you...