Stäubli

Stäubli

Distribution manifold NCI 33

Modular design for customized solutions


Centralized fluid connection system:

  • For mold temperature control circuits in the plastics Industry
  • Other applications in all industries
Get the Flash Player to see this animation/video.

Define your distribution manifolds

  • 2 types of inlet (or outlet) for the main supply
  • A wide choice of connections suitable for your fluids, temperatures, etc.
  • 2 to 16 modules according to the number of circuits

Swiveling modules

Click to see the video
  • A simple screw action allows the system to be loosened and the modules turned
  • Sealing is maintained during manipulation
  • Position indexes every 30°

Built-in sealing

  • Sealing between each module
  • Sealing between the modules and the connections
  • Internal connection sealing

Circuit identification

  • Colored rings – red or blue
  • Rationalization of your circuits considerably simplifies the use of your regulation systems: compactness, accessibility, identification, streamlining, etc.




More information in the complete catalog

Discover all the advantages, technical features and part numbers of the NCI manifold in our catalog.

 

Click here to download the catalog.