Содержание
Warp tying installations
Our TOPMATIC and MAGMA warp tying machines, in conjunction with TPF3 tying frames, are high-performance warp tying installations for universal use. This equipment guarantees maximum efficiency during the warp change process for every weaving mill. Optimum tying quality and adaptability to all yarn types lead to minimum down times on the weaving machine. Warp tying installations from Stäubli are both easy to operate and quick to set up, making them indispensable tools for all warp changes.

- Topmatic

- Magma
TOPMATIC features
- For cotton, wool, silk, blended yarns, filament yarn, monofilaments, technical yarns
- Yarn count range from 0.8-500 tex / Nm 2-1250 / Ne 1.2-740 (depending on material)
- 600 knots per minute maximum tying speed, automatic repetition in case of fault
- All combinations of lease types including irregular leases
- Mechanical double end detection with lease
- Electronic double end detection with or without lease
- Models available for single or single and double knot, selectable
- Electronic control for display, color repeat and process data
MAGMA features
- For cotton, wool, linen, mono- and multifilament, PP-ribbons, technical yarns of all kinds
- Yarn count range in warps with 1:1 lease from Nm 0.5 – 50, tex 2000 – 20
- Optical double-yarn sensor is standard
- Single or double knots selected at the push of a button
- Length of knot ends is variable
- No periodic immersion in an oil bath required; regular lubrication is sufficient
- Drive system with an array of individually controlled motors
- Applicable on all Stäubli TPF3 tying frames (with extra racks)
While TOPMATIC is used with all standard and fine yarn types, MAGMA is particularly suitable for very coarse to medium count yarns as well as technical yarns.
Main benefits
Efficiency: | Flexibility: | Quality: |
|
|
|
Overview of TOPMATIC models
Warp type / Knot type | Single knots | Single knots | Single or double knots |
For warps without lease | TPM 200* | TPM 300 S* |
|
For warps with 1:1 lease or | TPM 201* | TPM 301 S* | TPM 301* |
For warps with 1:1 or 2:2 | TPM 210* |
| TPM 310* |
* All models available with PC = Electronic double end detection
MAGMA T12
MAGMA model T12 is particularly suitable for tying coarse and technical yarns of warps with 1:1 lease.
TPF3 tying frame
The TPF3 is a universal tying frame that can be used with all TOPMATIC and MAGMA tying machines and on all weaving machines with tying widths from 100 to 400 cm. Thanks to a wide range of configuration possibilities, including the selectable clamping principle and availability of coupling frames for wider looms, the device can be optimally adapted to various needs.