Содержание
DELTA and SAFIR automatic drawing-in machines
Stäubli’s automatic drawing-in machines have demonstrated their capability with the most diverse applications. Whether in the DELTA 100/110 series or the SAFIR series, weaving mills find the ideal solution along with an optimal price/performance ratio. All drawing-in installations from Stäubli are of modular design, exactly configurable to your requirements. Subsequent adaptations are also possible.
DELTA 100
The DELTA 100 is specially designed for filament weavers and draws in the warp threads into healds and reed only. All other features correspond to the DELTA 110.
DELTA 110
DELTA 110 drawing-in machines are designed for weaving mills with medium drawing-in requirements. Drawing in at speeds of up to 140 per minute takes place directly from the warp beam with 1 warp sheet, or optionally with 2 warp sheets into healds, drop wires and reed. An optional module is available for drawing in coarse yarns.
SAFIR S80
The SAFIR S80 is a high-performance drawing-in installation. It is used wherever high production performance, a wide field of applications, and maximum flexibility are required. SAFIR S80 draws in warp yarns directly from 1 or 2 warp beams with up to 8 layers each into healds, drop wires and the reed.
Main features
Feature | DELTA 100 | DELTA 110 | SAFIR S80 |
Drawing-in speed (ends/min) | 100/140* | 100/140* | 140 |
Number of warps in 8h (ca.) | up to 5 (6*) | up to 5 (6*) | up to 6 |
Warp widths (m) | 2.3 | 2.3 / 4.0 / 6.0 | 2.3 |
Number of warp beams | 1 | 1 | 2 |
Number of thread layers | 1 (2*) | 1 (2*) | up to 16 |
Reed density (teeth/dm) | 350 (500*) | 350 (500*) | 350 (500*) |
Max. no. of frames (J/C-healds) | 20 | 20 | 28 |
Max. no. of frames (O-healds) | 16 | 16 | - |
Max. rows of drop wires | – | 6 (8*) | 8 |
Number of drop wire paths | – | 1 | 2 |
Drawing-in element |
| Hook | Hook |
Yarn count range (tex) | 3-250 | 3-250 | 3-330 |
* option