Содержание
UNIVALETTE Jacquard machine

- UNIVALETTE Jacquard machine
The UNIVALETTE electronic Jacquard machine is particularly suitable for weaving in custom labels on selvedges and fabric in a wide variety of applications.
The UNIVALETTE Jacquard machine controls each warp thread separately and individually via a Stäubli-patented actuator (JACTUATOR). Its modular construction makes it highly adaptable, so it can be configured to all customer requirements. This machine perfectly meets the need to weave complex articles with labeling on selvedges, especially with the ability to position the machine behind the frames, particularly on air-jet looms.
Advantages
- Each warp thread is individually controlled by its own actuator
- Precise adjustment of warp thread height
- Modular construction
- Simplicity and flexibility of use
- Mechanical drive eliminated
- Greatly reduced vibration
Main features | UNIVALETTE |
Field of application | Rapier, projectile, air-jet and shuttle weaving machines |
Fabric suitability | Labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves |
Format | 64 or 96 actuators per head |
Harness movement | Individual warp thread control with Stäubli JACTUATOR |
Drive system | The Jacquard machine has its own drive with no mechanical link to the weaving machine, and is electronically synchronized. |
Electronic control | Independent Stäubli JC6U controller, synchronized with the weaving machine. |
For more information about our Jacquard machines, please contact us.