Содержание
SX V / LX 1692 / LX 3292 Jacquard machines

- SX V Jacquard machine

- LX 1692 Jacquard machine

- LX 3292 Jacquard machine
The SX V, LX 1692 and LX 3292 electronic Jacquard machines are particularly suitable for producing velvet.
These models produce excellent results in manufacturing velvet on suitable weaving machines.
Advantages:
- Optimized for producing velvet
- Strengthened for high stress
- Complete and uniform product range (2688 to 14336 hooks)
- Easy to adapt and versatile
- Easy integration (low profile and strategic placement
of the perforated plate) - Minimal thread stress (low harness depth)
- Extremely resilient
- Optimum sealing and ventilation
- Precise lifting mechanism with no vibration
- Safe, straightforward access for making machine adjustments
- Minimal, straightforward maintenance
Main features | SX V / LX 1692 / LX 3292 |
Field of application | Suitable for velvet weaving machines |
Fabric suitability | All types of velvet fabrics |
Electronic control | Independent Stäubli JC6 control unit, synchronized with the weaving machine |
Features / Model | SX V | LX 1692 | LX 3292 |
Available formats | 2688 hooks | 3072, 4096, 5120 hooks | 6144, 8192, 10240, |
| Two parallel shafts, cam driven |
| |
Initiating the hook movement | Stäubli M6 and M6V modules with optional QUICK LINK connection | Stäubli M6R and M6V modules with | |
For more information about our Jacquard machines, please contact us.