Содержание
VALtending: software for machine load/unload and pick & place operations
VALtending is designed to simplify the process and programming of machine load/unload operations with a dedicated interface, making it easier for operators to manipulate the robot and for integrators to program applications.
Simple and powerful software for all
- End users:
Operators can learn to use the software quickly, and begin creating and managing different part references. It can also be used to change parameters (speed/accelerations, point coordinates, etc.) without stopping production.
Integrators:
VALtending enables simplified programming in a standard language. Integrators can easily manage software evolution and compatibilities so that your organization benefits from new functionality whenever updates are released. Control of operating modes and cycle starts is built in.
Integrated functions
Performance | Production interface on the manual teach pendant |
Simplicity | Different access levels: operator, programmer and integrator |
Safety | Homing strategy to return to the safe position |