Содержание
TX stericlean 6-axis robots

- TX60 stericlean 6-axis robot
As the result of our experience in the field of life science and in-depth consultation with leaders in the pharmaceutical industry, Stäubli has adapted its well-established range of cleanroom industrial robots to meet the stringent requirements of the increasingly prevalent HPV (Hydrogen Peroxide Vapor) decontamination process.
Technical features |
Special surface treatment of the robot arm |
Critical parts in stainless steel |
Specific lip seals |
System and user connections protected under the base of the robot |
Small footprint with large work |
GMP (Good Manufacturing Processes) qualified |
Highlights |
Fully hydrogen peroxide (H2O2) resistant robot |
Robot arm suitable for decontamination processes in VHP environments |
Human arm-like automated operator for use in isolator environments (glovebox) |
Reliability proven by leaders in life science and cleanroom industries |