Содержание
Humid environment robots

- TX90 HE robot

- Interconnection cables underneath the robot and arm suppression.
Our TX HE (humid environment) series of robots is ideally suited for applications in very humid environments, such as waterjet cutting, cleaning and food processing.
Features |
Enclosed arm structure (IP65 rated), reinforced by arm supression for added waterproofing |
Resistant to liquids with a pH between 4.5 and 8.5 |
Wrist and arm casing protected by surface treatment |
Tool flange and critical parts in stainless steel |
IP67 wrist protected against low pressure immersion and corrosion resistant |
Smooth finish to facilitate arm cleaning |
Interconnection cables located underneath the arm for improved connection protection |