Содержание
Light duty robotic tool changers
This series of tool changers is built around a compact, round body with integrated pneumatic ports and central high-strength locking mechanism. A variety of electrical modules are available for use with it. This range provides the flexibility to automatically change end-effectors or other peripheral tooling.
Quick and safe tool changer
Quick and safe tool change with automatic connection of fluids, electrical and data systems on industrial robots and handling devices.
Compact
- Lightweight
- Reduced overall size
- Interface to ISO norm
Proximity switches to monitor status
- Unlocked position
- Locked position
- System connected
Moving parts of locking system completely protected
Modular electrical connectors
Fully equipped with option of individual specification.
Simple and efficient parking station
Simple, efficient and safe unlocking system. Other solutions adapted to your specific technical constraints: consult us.
Technical data
MPS 32 | MPS 63 | MPS 125 | |
Payload (kg) | 32 | 63 |
|
Max. bending moment (Nm) | 75 | 100 | 560 |
Max. torsion moment (Nm) | 75 | 360 | 1430 |
More information in the complete catalog
Discover all the advantages and technical features of the MPS range in our catalog.