Содержание
Quick-release couplings CBX

- Ø 03 - 06 - 09 - 12 mm
- Mineral or synthetic oil
- Lubricating oil
Non-spill flat-faced design
Spill-free to ensure operator safety
- No discharge and no work place contamination
- Protection for tools and production
Flat faces to guarantee the integrity of fluids
- No pollution enters your circuits
Push, and it’s connected
Automatic locking CBXs give you ever-easier handling. Especially suitable for:
- Blind connections
- Repeated connections
Compact design
Especially suitable for difficult access situations.
Excellent mechanical strength
Robust construction, with long-plug guiding in the socket, provides the CBX with great strength to withstand high mechanical stresses (vibrations, oscillations, etc.) in the connected position.
Efficiency
Maximum flow in the smallest size.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of CBX couplings in our catalog.