Содержание
Flat face non-spill quick couplings SCB

- Ø 04 - 08 - 12 - 20 mm
Connections and disconnections without spillage according to current cleanliness requirements in:
- Industrial processes
- Test benches
- Chemical fluid sampling
- Cooling of electronic connections
- Chemical, aeronautic, marine, railway and other industries
Environmentally friendly
The flat face and non-spill design prevents any introduction of air or pollutants into the circuit and any spillage into the work area.
Visual circuit identification
Colored rings (blue or red) mounted on both socket and plug sides enable immediate visual identification of the circuit.
Fully automatic
Just push the plug into the socket to connect and pull back the sleeve for disconnection.
High-performance construction material
Designed to meet your demands and built with AISI 316L stainless steel, SCB quick couplings are compatible with a large number of fluids.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the SCB couplings in our catalog.