Содержание
The next-generation Stäubli blowgun STA
- All types of air jet: Safety, silent, precise, powerful, progressive.
- All industries: Mechanical, electronics, automotive, plastics, laboratories, woodworking and more
- In manufacturing: Clearing swarf or shavings, cleaning parts or tooling.
- In assembly and quality control: Drying, dust removal and cleaning of parts, cleaning assembly areas.
Innovation and efficiency
- Non-scratch: Reduces quality costs caused by damage to surfaces.
- Ergonomic: Stäubli design combines lightness with ease of operation and minimizes the risk of repetitive strain injury.
- Strength and "anti-shock": The properties of its composite material give the blowgun maximum durability.
- Integral nozzle is completely leak-tight, assuring optimal performance for reduced consumption.
4 models
- SIL: Combines full-strength air jet with low noise level.
- MIK: Creates Creates air shield effect, which protects the user by preventing shavings or dust from blowing back.
- OSHA: Combines full-strength air jet with safety. Two side holes for exhaust automatically limit the outlet pressure in case of contact.
- ZEP: Direct and concentrated air jet.
2S3 and 2S15 safeties
Dynamic pressure is reduced using a system that cannot be bypassed. The 2S3 and 2S15 versions allow you to fit working stations with low-pressure blowing while using line pressure (6 bar).
Ease of use
- The blowgun provides the user with highly sensitive control of the air jet.
- The direction of the air jet is aligned with the forearm to avoid unnecessary strain.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the STA blowgun in our catalog.