Содержание
Mini quick release couplings MRA

- Ø 04 mm
- Compressed air circuits.
- Setting in table on test or laboratory machines.
- Control or pneumatic automatism.
Air-tightness
The unique design of the MRA ensures perfect air-tightness by means of an O-ring.
Turning coupling
The plug turns freely in the socket, preventing hose break and making operation easier.
Available in different versions
Single or double shutoff, panel mounted.
Technical characteristics
Type | MRA 04 |
Flow Ø (mm) | 4 |
Max. working pressure (bar) | 50 |
Operating temperature (°C) | +100°C maxi |
Shutoff | Single or double |
Construction
- Plug in stainless 18/09
- Socket in nickel plated brass or stainless steel 18/09
- Seals: Nitrile (NBR)