Содержание
Connection unit HJP 08-09-11

- Connection unit HJP
Connection unit for all of your applications.
Ease of operation
- Great extension capability and low pull tension, even at low temperatures, preventing operator fatigue.
- Excellent plastic memory: Long reach without permanent distortion.
- Complete return to initial position after extension, ensuring that the work area is always clear.
- Compact: Reduced helicoil hose diameter and long straight tails facilitate access to blow down point.
High resistance hose
- Hose is highly resistant to external damage from oil, grease, knocks, etc.
- Excellent resistance to pressure.
- Protected ends via anti-bend spring protectors, preventing the hose from kinking.
Large range
Wide choice of working lengths.
4 nozzle types
- RCS: Anti-hose whip feature and compact
- ERS: Anti-hose whip, Non-scratch features
- ERO: Non scratch
- RCB: Compact
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the HJP connection units in our catalog.