Содержание
Full flow safety couplings ADS

- Ø 11 - 19 mm
- Connection points for large flexible hoses with interior diameters of 13,16,19 or 25 mm.
- Inlet connections to manifold ports.
- Supply of large air tools: pneumatic drills, grinders, impact wrenches and more.
- Supply for pneumatic control machinery such as presses and production machines.
Total operating safety
At connection:
The connection zone is isolated from the pressurized circuit for a perfectly safe connection without pressure.
At the opening circuit and in operation:
A safety device makes it impossible to pull the outer control sleeve, and then to open the circuit if the plug is not connected.
Pull the outer sleeve: The compressed air passes directly, under full bore conditions.
In the connected position, the sleeve recovers the button and eliminates the possibilty of accidental disconnection.
At disconnection:
The anti-hose whip safety avoids any risk of sudden hose ejection under pressure.
Compliant with ISO 4414 standards.

High flow
High performance for optimized productivity, ADS couplings are designed for direct air flow under full bore conditions. The result is an optimal flow/pressure drop factor.
Perfect tightness
Dedicated to high flow circuits, ADS couplings play an active role in the efficiency of your compressed air installations.
- The internal design and construction materials guarantee perfect, long-lasting tightness.
- ADS couplings are individually tested for operation and tightness.
More information in the complete catalog
Discover all the advantages, technical features and part-numbers of the ADS couplings in our catalog.