Содержание
Manifold unit DQR
Simultaneous supply of various personal protective equipment with breathing air:
- 6 masks*
- 6 half suits*
- 4 ventilated suits*
Compactness
Minimal bulk for maximum efficiency (simultaneous supply of 6 masks).
Handiness
The large handle enables the manifold to be easily moved.
Adaptability
3 types of construction material available, thereby adapting to all uses: Aluminum, nickel-plated, stainless steel IB.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the DQR manifold units in our catalog.
* On the basis of consumption corresponding to 150 Nl/mn for one mask, 300 Nl/mn for one half suit, 600 Nl/mn for one pair of overalls.