Содержание
Multi-couplings RMP 49
- Centralized connections for high-pressure hydraulic circuits
- Oil circuits
- Systems tailored to both existing and new machines and tools
3 families – Clean break couplings – up to 3 inlets/3 outlets on one system
High performance clean break couplings
- High flow volume and speed (up to 30 m/s) perfectly matched to the needs of your core pull applications
Foolproof connections
- No connection error possible: coupling in one single position
- Foolproof keying system available to prevent any cross-connection in the event of the use of several plates on the same mold
Clean break design connections
- No risk of spillage of oil into the mold at disconnection
- No ingress of air into the hydraulic circuits at connection
Very quick and efficient locking
- Safe and fast connections and disconnections with a simple rotation of the control lever
- Robust locking system
Reliability
- All components of the fixed plate are fully built-in and can not be damaged when tools are handled
More information in the complete catalog
Discover all the advantages, technical features and part numbers of RMP 49 multi-couplings in our catalog.