Содержание
Clean-break quick-release couplings SPI for hydraulic connections

- Ø 03 - 06 - 09 mm
- hydraulic brake circuits,
- hydraulic tilting circuits,
- brake calipers,
- pressure accumulators,
- hydraulic pressure unit
Non-spill, flat faces
No lost of liquid on disconnection.
Long guiding of plug into the socket
for a constant tightness even under severe conditions of use.
Safe locking
Quick and safe locking with a large number of locking balls for high strength under severe conditions of use vibrations, oscillations).
Protected sealing and locking
Chloroprene protection avoids any penetration of external agents: water, dust.
Easy to handle
Ergonomic locking sleeve for excellent grip even with gloves.
Multi-connections
for quick connection and disconnection of hydraulic tilting systems.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPI couplings in our catalogue.