Содержание
Double shut-off quick-release couplings RME

- Ø 09 - 12 - 16 - 20 - 25 mm
- Cooling of on-board electronic equipment, of engines and transformers
- fill and drain circuits
- circuit bleeding
- Fluids: glycol water, heat transfer oils, ester
Safety
Leak tight couplings on connection and disconnection.
On insertion of the plug into the socket, sealing takes place before the opening of the valves, which avoids the need to purge the circuits and prevents any contamination of fluid.
Quick connection
- reduced assembly time for the manufacturer,
- easy maintenance for the end user.
Safe locking
Quick and safe locking with a large number of locking balls.
Easy to handle
Long locking sleeve designed for easy connections and disconnections, even in difficult location.
Reliable and robust
Materials selected for increased robustness and reliability as well as enhanced resistance to corrosion in the presence of liquids and cooling fluid additives.
Dust protectors
Version with protector recommended for embedded applications outside.
Performance
Due to their internal design, the RME couplings have an excellent flow/pressure drop ratio providing optimum flow in compact overall dimensions.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the RME couplings in our catalogue.