Содержание
Full-flow quick-release couplings SPI/OS

- Ø 6 - 9 mm
Body to bogie and interbody pneumatic connections
Severe conditions of use:
- frequent acceleration /deceleration,
- clearance of axles,
- vibrations,
- low temperatures,
- difficult environmental constraints.
Long guiding of the plug into the socket
for reliable sealing even in difficult conditions of use.
Protected sealing and locking
Chloroprene protection avoiding any penetration of external agents: water, dust.
Easy to handle
Ergonomic locking sleeve for excellent grip even with gloves.
Ball locking system
The allowable rotation of the plug in the socket increases the lifetime of the hose assembly.
Semi-automatic connection
Full-flow
Complete connection solutions
Hoses equipped according to NF F 16 101, NF 65020, DIN 5510, AAR
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPI/OS couplings in our catalogue.