Содержание
Full-flow quick-release couplings GPL

- Ø 15 - 20 - 25 - 33 mm
- Body to bogie and interbody pneumatic connections
- brake circuits,
- suspension, sand-boxes,
- wheel flange lubrication,
- main circuit.
Automatic connection
- easy maintenance for the end user
- reduced assembly time of the train for the manufacturer
- easy connections and disconnections of the circuits even in difficult locations
Protected sealing and locking
Chloroprene protection avoiding any penetration of external agents: water, dust.
Easy to handle
Ergonomic locking sleeve for excellent grip even with gloves.
Safety locking available on request.
Straight-through high flow
Robust
Plugs designed for excellent resistance to shock, both in fixed position as well as on flexible hose.
Global connection solutions
Hoses equipped according to NF F 16 101, DIN 5510, AAR
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the GPL couplings in our catalogue.