Содержание
Clean-break advanced filling system CAF
- Fuel filling system for cars and motorcycles.
On the vehicle: There is a light and compact plug that fits perfectly into a motorcycle or car fuel tank.
On the supply side: There is a connection combining safety and ergonomics. We can offer various models, all with the CAF 20 performance, to suit your needs, the type of vehicle and the external environment.
Clean-break, non spill design
- prevents any spillage while connecting / disconnecting.
Coaxial design
filling and venting lines to be connected at the same time.
Easy handling
Compact and lightweight
Refuelling side
Direct connection to hose
Refuelling with bottle
Vehicule side
Body mounted plug, for remote tank
- used with co-axial assembly.
Body mounted plug with collector, for remote tank
- 1hose for fuel line and 1 hose for vent line.
Body mounted plug for direct tank
used without hose or with a plunger hose
Tank mounted plug
ideal for motorcycles and vertical filling
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the CAF couplings in our catalogue.