Stäubli

Stäubli

Clean break quick release couplings for motorsports SPM

SPM

Used for clean oil refilling on cars and motorbikes.

Completely recessed mounting into your crankcase

Designed to prevent any track pollution risk due a spillage, SPM couplings are completely integrated into the crankcase. It is therefore well protected from shocks and stays tight, even in a fall situation.

Clean break, non-spill design

Connection and disconnection without oil loss or pollution of the circuit.

Easy to integrate

The SPM range is directly adaptable to your crankcase.

Lightweight

Designed to combine lightness and compactness, SPM couplings contribute to the optimization of performance.

 

 

Bottle version available

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPM couplings in our catalog.


Click here to download the catalog.