Содержание
High flow filtration unit BQR 150

- 2500 Nl/mn (recommended max. output under 6-bar pressure)
- Final treatment of air between the breathing air circuit and the operators. Particularly suitable when operators are far away from the breathing air production source.
- Nuclear, chemical and pharmaceutical industries, shipyards, asbestos removal projects.
Safety and filter performance
2 stages of filtration:
- Level 1: Sub-micronic filter for elimination of aerosols and solid particles
- Level 2: Activated carbon filter for absorption of oil vapor, aerosols and odors
Clogging indicator (differential manometer)
A relief valve makes it possible to adapt the pressure of the filter unit to that of the protective equipment.
The appropriate solution for up to 2500 Nl/mn
Our BQR 150 filter units are able to supply 8 masks, 8 half suits or 4 ventilated suits (with a consumption of 150 Nl/mn for one mask, 300 Nl/mn for one half suit, 600 Nl/mn for one ventilated suit).
Adaptability
According to your needs, our filter units are delivered:
- With no couplings
- Equipped with 2 AQR 08 couplings
- Equipped with 4 AQR 08 couplings
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the BQR units in our catalog.