Содержание
Modular quick release couplings RBE

- Ø 03 - 05 - 08 - 11 - 19
Designed for applications in all industrial sectors, research and development and laboratories for the connection of circuits for:
- Gases: hydrogen, argon, nitrogen, helium
- Steam
- Solvents and acids
- Liquids
- High pressure
- Vacuum
A large, completely modular range, RBE quick couplings offer as standard:
5 coupling sizes, 3 construction materials, 7 seal compounds, 3 shutoff systems, 7 safety connection keys and numerous threading types.
Large range
RBE quick couplings come in 5 different sizes in order to meet your different flow requirements:
- 3 mm (1/8")
- 6 mm (1/4")
- 8 mm (5/16")
- 11 mm (1/2")
- 19 mm (3/4")
Fully automatic
Connection and disconnection are one-handed operations:
- Connection by pushing the plug into the socket.
- Disconnection by simply pressing on the push button.
3 shutoff systems to choose from
Single, double shutoff or unvalved. Select the valving system required by your application.
Foolproof circuit identification
7 different mechanical keys:
- Prevent any errors in connection between various gas and fluid circuits
- Permit clear identification of circuits
| yellow 180° |
| blue 120° |
| violet 165° |
| brown 105° |
| red 150° |
| black 90° |
| green 135° |
Numerous combinations of construction materials
From the standard series to the full stainless steel model, combined with the maximum working pressure of your system and the external environment, RBE quick couplings offer a very large spectrum of combinations of construction materials according to your application.
Numerous options
Protection against dirt ingress, raised push button, safety button, fixing device for socket dust cap and more.
Proven reliability
The particular technology of Stäubli’s range of couplings delivers long service life at a low operating cost.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the RBE couplings in our catalog.