Содержание
Double shutoff quick couplings RME

- Ø 09 - 12 - 16 - 20 - 25 mm
- Cooling of electronics
- Temperature control circuits
- Fluids: Coolants, water, glycol water, heat transfer oils, lubricating oils, ester, gases, etc.
Safety
RME couplings are leak-tight on connection and disconnection. On insertion of the plug into the socket, sealing takes place before the opening of the valves, eliminating the need to purge circuits and preventing any contamination of fluid.
- Hot oil circuits: No ejection of fluid on the operator
- Converters: No spray of fluid into powered devices
- Very low amounts of gas are released into the atmosphere
Safe and quick-locking
Includes a large number of locking balls.
Reliable and robust
The choice of materials gives RME couplings robustness and reliability as well as increased resistance to corrosion in the presence of liquids and cooling water additives.
Performance
Due to their internal design, RME couplings have an excellent flow/pressure drop ratio, providing optimum flow in compact overall dimensions.
Easy to handle
The long locking ring ensures easier handling for quick and easy connections and disconnections. The VP option has a wide shoulder locking ring for even easier gripping.
Dust protectors
A version fitted with a chloroprene protector (PP option) is available on all models of sockets and plugs.
Immediate visual circuit identification
Red and blue rings provide quick and easy identification of your hot and cold water circuits.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the RME couplings in our catalog.