Содержание
High flow check valve GMV 09

- ECE R 110 certified
Prevents the flow of gas in one direction.
- Designed for heavy duty vehicles.
Provides redundant leak protection at the fuelling point
Prevents station blow-back
Offers additional protection in a vehicle crash
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.