Stäubli

Stäubli

Quick-release couplings CGO and CGD for thermal management

CGO CGD
Ø 03 - 05 - 08 - 12 mm
  • Cooling of electronic: converters, medical imaging, telecommunications, data centers, radar, broadcasting transmitters
  • Thermoregulation

Fluids : glycol water, heat transfer oil, esters, cooling water, kerosene, PAO

Non-spill flat-faced design

  • No pollution enters the circuit on connection.
  • On disconnection the circuits close automatically: no contamination of the environment from fluid loss.
  • Especially suitable for electrical and high voltage environments.

Performance and reliability

  • Excellent flow volumes
  • Resistance to vibration and corrosion
  • Designed to withstand many connection sequences

Compactness and lightness

Compact size and light weight achieved by dedicated design and materials (aluminium alloy construction).

Compensation for alignment faults

Mainly used in rackable systems, CGO and CGD couplings are designed to compensate for alignment faults and allow «blind» coupling.

More information in the complete catalogue

and Discover all the advantages, technical features and part-numbers of the CGO CGD couplings in our catalogue.

Click here to download the catalogue