Content
Micro quick release coupling MCR

- Ø 02 mm
- Control circuits for fluids and air-driven logic simulators.
- Pneumatic controls.
- Gas, fluid and vacuum circuits.
- Test unions for RMC multiple pneumatic connectors.
Automatic
Can be coupled and uncoupled with one hand.
Single shutoff
The socket’s valve closes automatically upon disconnection.
Use in confined spaces
MCR micro-couplings are easy to place in the most confined areas - pneumatic simulator, teaching test bench or logic equipment. The only location constraint is the external diameter of the mated couplings. Operations are made automatically by simply pushing or pulling on the plug.
Air-tightness
The unique design of the automatic micro-coupling ensures perfect air-tightness by means of an O-ring.
Reliability
Technical specifications
Type | MCR 02 |
Flow (mm) | 2.3 |
Max. working pressure (bar) | 10 |
Shutoff | Single |
Construction
- Nickel-plated brass body
- Stainless steel spring
- Seals: Nitrile