ストーブリ

ストーブリ

Humid environment robots

TX90 HE robot
Interconnection cables underneath the robot and arm suppression.

Our TX HE (humid environment)  series of robots is ideally suited for applications in very humid environments, such as waterjet cutting, cleaning and food processing.

Features

Enclosed arm structure (IP65 rated), reinforced by arm supression for added waterproofing

Resistant to liquids with a pH between 4.5 and 8.5

Wrist and arm casing protected by surface treatment

Tool flange and critical parts in stainless steel

IP67 wrist protected against low pressure immersion and corrosion resistant

Smooth finish to facilitate arm cleaning

Interconnection cables located underneath the arm for improved connection protection