クリーンルーム対応ロボットの製品レンジは、清浄度の高い環境下での作業ニーズに応えるために特別に開発されました。これらのロボットは、半導体、バイオテクノロジー、医薬、医療などの産業分野において認証が求められる清浄度クラス2/3または4(ISO規格)に準拠しています。
リーチ範囲:515 mm
リーチ範囲:670 mm、920 mm
リーチ範囲:1,000 mm、1,200 mm、1,450 mm
リーチ範囲:2,185 mm
リーチ範囲:1,710 mm、2,010 mm
リーチ範囲:1,835 mm、2,135 mm