ストーブリ

ストーブリ

Technical characteristics

EMI 15 equipped with:

RPL
with o-ring in Fluorocarbon

RPL
with o-ring in Nitrile

SPI 06 & 09

RMI 09

Working temperature (°C)
depend on the couplings, it is
equipped with.

-10° to +150°

-10° to +90°

-10° to 150°

+15° to +150°

Max. working pressure (bar)

10

10

10

10

Construction

  • Manufactures in nickel plated high resistance brass