Stäubli

Stäubli

Improved Airjack system by Stäubli

  • Total solution to ensure maximum performance and optimum safety during the lifting and lowering of the car.

Airjack lance

  • Easy to connect.
    Designed to lift the car with the least effort possible, connects at only 80 N with circuit under pressure up to 40 bar.
  • Quick operation.
    Push the socket onto the plug and the car lifts automatically.
  • Two plug versions:
    - valved safety plug
    - plug with integrated venting.
  • Light weight.
    The compact design, choice of light and resistant materials and the swivel option makes the Stäubli Airjack very user-friendly, ergonomic, efficient and safe.

Airjack quick lift

Innovative technology:
no internal springs system
weight from about 800 g
rapid acting cylinder in both direction
compact system.

Safety
Dual safety features prevents accidental deployment of the jack.

Two versions:
regular
with integrated exhaust system, rapidly vents direct from the cylinder.

Adaptability
long threaded sections allow for suitable positioning to your chassis.
location rings ensures positive location and alignment.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the Airjack systems in our catalogue.


Click here to download the catalogue.