Stäubli

Stäubli

Inline safety breakaway BRW 08

BRW 08
Inline safety breakaway

Positioned in the refueling hose, so that the hose will break away if the car drives away with the nozzle connected. Designed for :

  • Fast fill of all types vehicles
  • Time fill of heavy duty vehicles

Automatic disconnection

Regardless of whether the system is pressurized or depressurized.

Upon disconnection of the break-away

The flow from the compressor is stopped instantaneously by a check valve. The check valve on the vehicle closes automatically, preventing flow from the tank.

Safety and long life

Due to the closing of the valve before disconnection (no shocks at disconnection).

Number of possible reconnections: 100

Reusable without factory re-servicing

Simple and manual with a specific reconnection tool.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.

Click here to download the catalog.