Contenu
Compact clean-break couplings HPR 02
- Hydraulic circuits combining high pressure, vibrations and pulsations.
Improve your competitiveness, ensure safety
- Very high speed fluid flow.
- Design combining compactness and lightness.
- Secure in all situations.
- High strength locking mechanism.
Combine compactness and performance
Smooth flow unrestricted by a seal, the HPR coupling offers a maximum speed of fluid for a minimal size (Ø 02 mm).
Non-drip, clean-break
The flat face technology ensures a leak-free connection and disconnection:
- no pollution of your circuits
- no fluids leakage during disconnection
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the HPR couplings in our catalogue.