Technical parameters – ALPHA 500 SINGLELOOP

Maximal number of
pile threads
Jacquard format
A = 6720, B = 8448
6720A
8448B
13440A + A
15168A + B
16896B + B
Main characteristicsALPHA 500 SINGLELOOP
Functional principleDouble rapier system with take-over on top, direct drive technology.
ControlOne multi-colour touchscreen interface for the whole system; data transfer between weaving machine, Jacquard machine, dobby and warp-beam stand by Ethernet-based real-time bus; energy recuperation.
Shed formation of the pile warpElectronically controlled Stäubli 3-position Jacquard machine type LX 2493; heavy duty bearings, gearbox and coaxial shaft system; optimized M6T modules, up to 2 Jacquard heads on top of one loom; heavy-duty filters; Quick Link harness connection; optional liquid-cooled servo drive.
Shed formation of the ground warpRotary dobby 2688.
MaintenanceCentralized lubrication; Maintenance intervals are electronically monitored and displayed. Remote diagnosis is possible.