Stäubli

Stäubli

Non-spill quick couplingsmanagement SPT CG

SPT
Ø 05 - 08 - 10 - 12 - 17 - 20 - 25 mm
  • Cooling electronic components: Converters, medical imaging, telecommunications, data centers, radars, etc. - Thermoregulation
  • Water cooling units (chillers)
  • Fluids: Glycol water, heat transfer oil, esters, cooling water, kerosene, etc.

Non-spill flush faces guarantee the integrity of fluids

No pollution enters the circuits on coupling.

Non-drip ensures the safety of installations and operators

  • No environmental contamination caused by fluid loss on disconnection.
  • Particularly suitable for electrical environments and high voltage.






Locking and high strength materials

  • Thanks to a large number of balls, locking is extremely strong and perfectly suited to dynamic incidents (e.g. shocks and vibrations).
  • The SPT range is designed to resist corrosion and withstand corrosive fluids.

Compactness and lightness

Small size and light weight achieved by the design and specific materials used: Constructed from special aluminum alloys.

Tightness solutions

A wide choice of elastomers enables the SPT range to be compatible with the majority of fluids and cover a wide range of temperatures.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPT couplings in our catalog.

Click here to download the catalog.