Content
Full flow quick couplings RPL

- Ø 06 - 08 - 12 mm
- Hot and cold water circuits
- Temperature control of molds on injection presses
Ensure safety and guarantee performance right down the line.
Easy circuit identification
Thanks to the identification of sockets and plugs by colored rings, circuit identification is quick and easy. The rings can also serve to number the circuits (on the socket side).
Safe locking, quickly checked
With a strengthened locking system, the security of the circuits is more reliable.
The locked position is instantly visible by the colored ring on the socket.
3 diameters to support your production
The RPL range, with its clear bore, combines excellent flow with compact design.
RPL connectors come in 3 sizes and cover all flow volumes required for mold temperature control.
Ease of connection and disconnection
Since the knurled locking ring makes it easier to grip the plug, connection and disconnection can be done with one hand, and in record time.
Extensions and bridge pieces to rationalize your mold setup
Completely recessed mounting
On both new and retrofit molds it is possible to mount the RPL flush with the mold surface in order to prevent any damage during transport and storage.
More information in the complete catalog
Discover all the advantages, technical features and part-numbers of the RPL couplings in our catalog.