TOPMATIC Warp Tying Installations and TPF3 tying frames

TOPMATIC tying machines and TPF3 tying frames are high-performance warp tying installations for universal use. This equipment guarantees for every weaving mill maximum efficiency during the warp change process. The use for all yarn types and optimum tying quality lead to minimum down times on the weaving machine. The TOPMATIC is both easy to operate and quick to set up, and thus an indispensable tool for all warp changes.

Characteristics

  • For cotton, wool, silk, blended yarns, filament yarn, monofilaments, technical yarns
  • Yarn count range from 0.8-500 tex / Nm 2-1250 / Ne 1.2-740 depending on material
  • 600 knots per minute tying speed maximum, automatic repetition in case of fault
  • All combinations of lease types including irregular leases
  • Mechanical double end detection with lease
  • Electronic double end detection with or without lease
  • Models available for single or single and double knot, selectable
  • Electronic control for display, colour repeat and process data

Main benefits

Efficiency:

Flexibility:

Quality:

  • Fast and comfortable warp preparation on the TPF3 tying frame
  • Reliable knot formation even at 600 knots per minute
  • Warp threads are drawn through the weaving harness in a perfect manner
  • Practically all staple fibre and filament yarns can be tied without extensive adjustments in a wide range using single or double knots
  • Suitable for warps with or without regular or irregular lease in upper or lower sheet, single or multi-colour
  • The unique, patented electronic double thread detection of the TOPMATIC PC operates in warps with or without lease
  • Considerably reduced double threads and redirected warp threads lead to an increased efficiency of the weaving machine

Overview of Topmatic models

Warp type Knot type

Single knots
Nm 5-1250

Single knots
Nm 2-1250

Single or double knots
Nm 2-1250

For warps without
lease

TPM 200*

TPM 300 S*



For warps with 1:1 lease or
without lease (switchable)

TPM 201*


TPM 301 S*

TPM 301*

For warps with 1:1 or 2:2

and irregular or without lease
(switchable)

TPM 210*



TPM 310*

* All models available with PC = Electronic double end detection

Tying frame TPF3

The TPF3 is a universal tying frame that can be used with all TOPMATIC and USTERMATIC tying machines and on all weaving machines with tying widths from 100 to 400 cm. Thanks to the wide range of configuration possibilities, which includes the selectable clamping principle, the device can be optimally adapted to various needs.

http://www.staubli.com