TF weaving systems – High performance and precision
for technical textiles

The new Stäubli TF weaving system series for technical textiles features modular design and allows individual configuration that meets any required specifications. Thanks to the combination of advanced technologies like servo-controlled shedding and parallel reed movements, weavers enjoy unlimited design freedom to produce innovative fabrics with any required characteristics.Here are some examples

Advantages of the technical weaving system:

  • Free selection of system components in terms of warp thread supply, shed formation, weft insertion and fabric take-off.
  • Absolute freedom in design.
  • Gentle yarn treatment.
  • Reliable and durable Stäubli system components
  • Service and support by highly-qualified specialists worldwide.

Example system for reinforcing fabrics:

Warp thread supply: Bobbin creel and/or warp beam
Shed formation: Jacquard and/or dobby
Weft selector: Multi Weft Selector 2+2 to 6+6
Weft insertion: Single or double flexible rapier
Weaving width: Standard 1.8 m / or customisable
Control: Touchscreen, integrated into the weaving system

Example system for heavy industrial textiles:

Warp thread supply: Warp beam
Shed formation: Dobby (or Jacquard machine)
Weft selector: Multi Weft Selector 2+2 to 6+6
Weft insertion: Single or double flexible rapier
Weaving width: 2.5 to 10 m or more
Control: Touchscreen, integrated into the weaving system

Please contact us for more information about TF weaving systems.

http://www.staubli.com