Content
Electronically controlled 2800 rotary dobbies

- Rotary dobby 2881
The electronically controlled 2800 range of rotary dobbies is suitable for producing all patterned fabrics.
The range includes various types of dobbies matched to the performance required from the weaving machine, taking the weaving parameters into account. They can be used on different types of weaving machines, positioned low or high.
2800 type dobbies are driven directly by the loom by a direct coupling on the dobby shaft or a timing belt.
The range consists of 2861, 2871 and 2881 types.
Advantages:
- Robust monobloc housing
- Modular construction to enhance accessibility
- Highest quality components
- Extremely resilient, consistent and reliable
- Shed opening simple to adjust
- Low maintenance
- Circulation type lubrication electronically monitored
- Electronic control by independent Stäubli control unit, integral control unit or weaving machine electronics
For more information about Stäubli dobbies, please contact us.