Content
2600 rotary dobbies

- Rotary dobby 2670
Our electronically controlled 2600 range of rotary dobbies is suitable for producing patterned fabrics of all kinds. Positioned low on the weaving machines, they can be used on rapier or projectile machines. Optimized adaptations are available for both weft insertion systems.
2600 type dobbies are driven directly by the loom by a direct coupling on the dobby shaft or a timing belt.
The range consists of 2622, 2665, 2668 and 2670 types.
Advantages:
- Robust monobloc housing
- Modular construction to enhance accessibility
- Extremely resilient, consistent and reliable
- Outstanding performance
- Shed opening simple to adjust
- Low maintenance
- Oil bath lubrication or circulation type lubrication electronically monitored
- Electronic control by independent Stäubli control unit, integral control unit or weaving machine electronics
For more information about Stäubli dobbies, please contact us.