System components:
harness motions, quick links and clamping loops

In addition to dobbies and cam motions, Stäubli offers harness motions specifically for the weaving machine, very high quality frame quick links and clamping loops for precise and simple shed height and opening adjustment.

These components significantly improve the user-friendliness of weaving with frames and reduce maintenance, increasing the profitability of the entire installation.

The range consists of:

  • da14, e12, e22 and de62 harness motions
  • VR, DRC10, DRC2, DRC4 and QIC quick links

Our clamping loops ensure precise and simple adjustment of the shed opening. Positive dobbies can also be fitted with Stäubli patented multi-purpose hooks. Multifunction clamping loops also make it possible to adjust the shed height using a screw.

For more information, please contact us.

http://www.staubli.com