System components:
harness motions, quick links and adjustable clips

In addition to dobbies and cam motions, Stäubli offers harness motions specifically for the weaving machine, very high quality frame quick links and multi-adjustable clips for precise and simple shed height and opening adjustment.

These components significantly improve the user-friendliness of weaving with frames and reduce maintenance, increasing the profitability of the entire installation.

The range consists of:

  • da14, e22, e23, e32, e33, de72 and de73 harness motions
  • VR, DRC10, DRC2 and DRC4 quick links

For more information, please contact us.