Content
CARBO SPEED T6100 and T6200 carbon fibre heald frames

- Heald frame T6100

- Heald frame T6200
T6100 and T6200 high-performance carbon fibre heald frames are ideally suited for use with Stäubli cam motions and dobbies in the top performance range. This combines the highest production output with outstanding fabric quality, especially on air-jet weaving machines.
The range consists of T6100 type for weaving width up to 250 cm and T6200 type for greater widths.
Advantages:
- Low weight combined with extreme rigidity
- Outstanding vibration characteristics even at high speeds and under high load
- No central support or central frame suspension required
- Compact, light construction makes machines easy to operate
- Simple to fit and remove lateral supports
- Very long service life
- Compatible with all industry standard healds with open end loops
- Can be used on automatic drawing-in machines
- Exceptional production rates make for highly economic operation and quick amortisation
- High fabric quality and constant, faultless weave pattern across the entire fabric width, however