2695 dobbies for velvets and double-shed fabrics

Stäubli Rotary Dobby
Rotary Dobby 2695

The electronically controlled 2695 rotary dobby was designed to manufacture double-pile fabric at high speeds. Combining Stäubli's rotary principle with the Stäubli three-position device has resulted in an exceptionally high-output dobby.

The machine can be installed in medium or high position depending on the weaving machine. The 2695 rotary dobby can be equipped with a DAL100 motorized pick finding device. This unit is designed for both slow weaving machine operation and for pick finding functions.

Field of application

Double pile weaving machines

Housing

A maximum of 28 lifting units with a pitch of 12 mm for controlling a maximum of 8/8 or 10/6 pile frame / ground frame with an 18 mm pitch

 

 

http://www.staubli.com