Content
Dobbies for velvets and double shed fabrics
The electronically-controlled rotary dobby 2695 was designed to manufacture double-pile fabric at high speeds. Coupling Stäubli's rotary principle with the Stäubli three-position device has resulted in the design of a high-output dobby.
The machine can be installed in medium or high position depending on the weaving machine.The rotary dobby 2695 can be equipped with a DAL 100 motorized pickfinding device. This unit is designed for both slow weaving machine operation and for pick- finding functions.
Double pile weaving machines
Field of application | Double pile weaving machines |
Housing | For a maximum of 28 lifting units with a pitch of 12 mm for controlling a maximum of 8/8 or 10/6 pile frame / ground frame with a 18 mm pitch |
Repeat length | Up to 13000 pickswith the Stäubli control unit |
